Loading...
Product added to your list. To view the list, Click Here

Lampholder, Incandescent, Medium Base, One Piece, Keyless, Glazed Porcelain, Pipe Mount, Single Circuit, Back Wired

10051

Medium Base, One-Piece, Keyless, Incandescent, Glazed Porcelain Lampholder, Pipe Mount, Single Circuit, Back Wired, - White

UPC Code: 078477199961
Country of Origin : China
RoHS Link: Yes

Product Information

  • Mechanical Specifications

    Access : Back Wired

    Mounting Type : 1/2 -14 Cap

    Termination : 2 Terminal Screws

  • Product Features

    Access : Back Wired

    Availability : Distribution

    Body Material : Glazed Porcelain

    Cap Material : Die Cast

    Circuit : Single Circuit

    Color : White

    Construction : One-Piece

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Keyless

    Light Type : Incandescent

    Mounting Type : 1/2 -14 Cap

    Screw Shell Material : Nickel-Plated Copper Alloy

    Standards and Certifications : UL/CSA

    Termination : 2 Terminal Screws

    Warranty : 1 Year Limited

  • Standards and Certifications

    NOM Certified : 057

    UL Listed : File E3810

  • Material Specifications

    Circuit : Single Circuit

    Shell Material : Nickel-Plated Copper Alloy

    Voltage : 250 Volt

    Wattage Rating : 660W