Loading...
Product added to your list. To view the list, Click Here

Key Locking Switch

1222-2KL

20 Amp, 120/277 Volt, Key Locking Double-Pole AC Quiet Switch, Extra Heavy Duty Spec Grade, Self Grounding, Back & Side Wired

UPC Code: 078477326985
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Back or Side Wire

  • Product Features

    Actuator Material : Steel

    Amperage : 20 A

    Body Material : Thermoplastic

    Color : Chrome

    Device Type : Key Lock Barrel Switch

    Function : Double-Pole

    Grade : Extra Heavy-Duty Industrial Specification Grade

    Grounding : Self-Grounding

    HP Rating : 1HP-120V 2HP-240V-277V

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Back or Side Wire

    Voltage : 120/277 VAC

    Warranty : 10-Year Limited

  • Electrical Specifications

    Amperage : 20 A

    Grounding : Self-Grounding

    Voltage : 120/277 VAC

Related Products