Loading...
Product added to your list. To view the list, Click Here

25415-B

DISCONTINUED

30 Amp-600VAC / 20Amp-250 Volt DC 4-Pole 5-Wire Grounding. Locking Plug - BLUE

Leviton’s industry leading locking devices, such as our Power Interrupting line of industrial and hospital grade plugs, connectors and flush receptacles offer superior performance, long lasting reliability and other features that are backed by a 10-year limited warranty.

UPC Code: 07847780909
Country of Origin : Mexico

Product Information

  • Product Features

    Color : Blue

    Feature : Power Interrupting

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 105°C

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Nylon

    Color : Blue

    Cord-Clamp : Nylon

    Grounding Screw : Brass 8-32

    Interior Material : Phenolic

    Line Contacts : Brass

    Terminal Screws : Brass 8-32

  • Standards and Certifications

    UL : 498

    cULus : Listed

  • Electrical Specifications

    Amperage : 30/20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 4

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 250 VDC/600 VAC

    Wire : 5

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 12-4 AWG