Loading...
Product added to your list. To view the list, Click Here

15 Amp Indoor U-Ground Polarized Adaptor, Gray

274

Indoor 15 Amp, 125 Volt, NEMA 5-15R, 2-Wire to U-Ground Adapter, 1 Straight or 1 Angle Plug Accepted - Gray

UPC Code: 078477000052
Country of Origin : Taiwan
RoHS Link: Yes
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Color : Gray

    Grounding : Grounding Clip

    Voltage : 125 VAC

  • Product Features

    Feature : Indoor Only

    NEMA : 5-15R

    Standards and Certifications : UL, NOM

    Tap Type : Single Tap

    Warranty : 2-Year Limited

  • Material Specifications

    Color : Gray

    Plug Type : Polarized Plug

    Plugs Accepted : 1 Straight or Angled Plug

    Pole : 2

    Wire : 3

  • Mechanical Specifications

    Amperage : 15 A

    Color : Gray

    Grounding : Grounding Clip

    NEMA : 5-15R

    Plug Type : Polarized Plug

    Plugs Accepted : 1 Straight or Angled Plug

    Pole : 2

    Standards and Certifications : UL, NOM

    Tap Type : Single Tap

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Standards and Certifications

    Amperage : 15 A

    Grounding : Grounding Clip

    NOM : 057

    UL Listed : File E-13394

    Voltage : 125 VAC