Loading...
Product added to your list. To view the list, Click Here

30 Amp, 277/480 Volt, Flush Mount Locking Receptacle, Industrial Grade

2820-IG

30 Amp, 277/480 Volt 3-Phase Y, NEMA L22-30R, 4P, 5W, Flush Mtg Locking Receptacle, Industrial Grade, Isolated Ground - ORANGE

Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.

UPC Code: 078477077191
Country of Origin : Mexico
RoHS Link: Yes
NEMA L22-30R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 10 HP

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 14-8 AWG

    Terminal ID : Brass-Hot, Green-Ground, White-Neutral

  • Material Specifications

    Base Material : Nylon

    Body Material : Valox 357

    Cover Material : Valox 357

    Face Material : Nylon 66/6Polyamide

    Ground Clips : Nickel-Plated Brass

    Ground Contacts : Brass

    Grounding Screw : Brass 8-32

    Line Contacts : Brass .040 Thick

    Terminal Clamps : Zinc-Plated Brass

    Terminal Screws : Brass 10-32

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Electrical Specifications

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Phase : 3-Phase WYE

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

  • Product Features

    Amperage : 30 A

    Base Material : Nylon

    Brand : V-0-Max

    Color : Orange

    Face Material : Nylon 66/6Polyamide

    Feature : Isolated Ground

    Grounding : Isolated Ground

    NEMA : L22-30R

    Pole : 4

    Standards and Certifications : UL/CSA

    Strap Material : Nickel-Plated Brass

    Termination : Back & Side

    Voltage : 277/480 VAC

    Warranty : Limited Lifetime Warranty

    Wire : 5

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No. 42

    NEMA : WD-6

    NOM : 057

    UL : 498

    UL Fed Spec : W-C-596

  • Warranty

    Warranty : Limited Lifetime Warranty