Loading...
Product added to your list. To view the list, Click Here

Wetguard Watertight Locking Connector

29W49

30 Amp, 277 Volt, NEMA L7-30R, 2P, 3W, Locking Connector, Industrial Grade, Grounding, Wetguard - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
  • WATERTIGHT- When mated or caps are on, feature IP69K ratings for high-temperature, high-pressure washdowns
  • UNIQUE DESIGN- Exclusive “tongue and groove” design provides superior ingress protection from water, dirt and debris
  • HIGH PERFORMANCE- Heavy-duty, one-piece contacts for maximum conductivity electrical performance
  • THE BRAND YOU TRUST- Backed by a lifetime warranty
UPC Code: 078477968758
Country of Origin : Mexico
RoHS Link: Yes
NEMA L7-30R

Product Information

  • Material Specifications

    Assembly Screws : Stainless Steel 300

    Blades/Contacts : Nickel-Plated Brass

    Body Material : EPTR Rubber

    Bushing : Santoprene TPV

    Clamps : Nickel-Plated Brass

    Color : Yellow

    Compression Nut, Strain Relief : Nylon

    Terminal Screws : Nickel-Plated Brass

    Wire Module : Thermoplastic

  • Product Features

    Body Material : EPTR Rubber

    Brand : Wetguard

    Color : Yellow

    Device Type : Locking Connector

    NEMA : L7-30R

    Standards and Certifications : UL/CSA

    Warranty : Limited Lifetime Warranty Warranty

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL : 498

    UL Fed Spec WC-596 : File E13393

  • Environmental Specifications

    Environment : Wet

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Mechanical Specifications

    Amperage : 30 A

    Cord Range : .625 - 1.125

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Torque Range : 12-14 in-lbs

    Voltage : 277 VAC

    Wire : 3

    Wire Gauge : 12-8 AWG

Related Videos

Wetguard Plugs and Connectors - Installation
Wetguard