Loading...
Product added to your list. To view the list, Click Here

Single-Gang Portable Outlet Box, Standard Depth, Pendant Style

3059-1E

Portable Outlet Box, Single-Gang, Standard Depth, Pendant Style, Cable Diameter (0.230" - 0.546") - BLACK

Portable Electrical Outlet Boxes from Leviton are the perfect solution for treating OSHA and NEC Compliant portable power pendants and stringers for temporary power applications. 

  • Variety of cover options available, including standard coverplates and weather-resistant flip lid versions
  • Extremely resistant to heat and harsh chemicals
  • Adjustable strain relief provides protection for entire range of cable diameters

Color: Black

UPC Code: 078477415146
Country of Origin : Please Contact Customer Service
RoHS Link: Yes

Product Information

  • Warranty

    Warranty : 2-Year Limited

  • Material Specifications

    Box Material : Santoprene™ TPV

    Locking Nut : Steel

    Screw Inserts : Nylon

    Strain Relief : Nylon

  • Standards and Certifications

    RoHS : Compliant

    UL Listed : 514C

  • Environmental Specifications

    Flammability : Rated V-2 (Strain Relief), V-0 (Box) per UL 94

    Operating Temperature : -20⁰C to 100⁰C

  • Product Features

    Box Volume : 16.7 cu in

    Color : Black

    Device Type : Box

    Gang : 1

    Style : Pendant