Loading...
Product added to your list. To view the list, Click Here

Type 2 3-Phase Surge Panel with 7-Mode Protection

37277-7

277/480 VAC 3-Phase WYE Surge Panel, 7-Mode Protection, Without Surge Counter, With LED Diagnostics, NEMA 1 Enclosure, UL 1449 3rd Edition Compliant

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477157084
Country of Origin : Mexico

Product Information

  • Warranty

    Warranty : 5-Year Limited

  • Product Features

    Replaceable Modules : No

  • Mechanical Specifications

    Connection Type : Hardwire Using Terminal Block: Accepts up to #6 AWG

    Surge Counter : No

  • Standards and Certifications

    ANSI/IEEE Category A, B and C : C-62.41 & 62.45

    UL1449 3rd Edition : cULus Listed Type 2

  • Electrical Specifications

    Frequency : 50/60Hz

    Recommended Circuit Breaker Rating : 30A, 277/480V

    Surge Technology : 40mm MOV Design

    Voltage Configuration : 277/480, V 3-Phase WYE

  • Material Specifications

    Enclosure : Powder Coated Steel

  • Performance Data

    Diagnostics : Real Time Protection status LEDs & Audible Alarm

    Maximum Surge Current, Per Mode (Per Phase) : 100kA (200kA)

    Noise Filtering : -40dB@10K-10MHz

    Nominal Discharge Current Rating : SkA

    Protection Mode : 7-Mode

    Short Circuit Current Rating : 10kA

  • Environmental Specifications

    Enclosure : Type 1

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -10°C to 60°C

    Relative Humidity : 5% to 95% non-condensing

    Storage Temperature : -20°C to 85°C