Loading...
Product added to your list. To view the list, Click Here

3862-CON

DISCONTINUED

9.18 Volt DC, Pole, Wire, Communication Module Surge Protective Device, Control Net Networks, Surface & DIN-Rail Mounted, BNC Wired, in a NEMA 1 Enclosure

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477002438
Country of Origin : Mexico

Product Information

  • Standards and Certifications

    CE : Marked

    UL : 497B Listed

  • Warranty

    Warranty : 5-Year Limited

  • Material Specifications

    Case Material : Polycarbonate

    DIN-Rail Material : Polycarbonate

    Ground Tab Material : Tin-Plated Brass

  • Product Features

    Circuitry : MOV-Based Suppression

    Diagnostics : None

    Enclosure Rating : NEMA 1

    MCOV : 62.4V

    Max 1-Pulse Transient Current L-G : 1kA

    Mounting Type : Surface & DIN-Rail

    Noise Rejection : N/A

    Standards and Certifications : UL 497B / CSA / ANSI/IEEE / CE

    Type : Control Net Networks

    Voltage : 9.18 VDC

    Wiring : BNC

  • Environmental Specifications

    Altitude : -1,000 to 15,000 ft

    Operating Temperature : -10°C to 85°C

    Relative Humidity : 0 to 95% Non-Condensing

    Storage Temperature : -20°C to 85°C

  • Performance Data

    Clamping Voltage : 62.4Vpk (L-G) 36.8Vpk (L-Shield)

    Maximum Capacitance : 30pF (L-L)

    Maximum DC Operating Voltage : 9.18VDC (L-G) 9.18VDC (L-Shield)

    Maximum Surge Current : 1kA