Loading...
Product added to your list. To view the list, Click Here

3880-DIN

DISCONTINUED Suggested Replacement SKUs:

15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, DIN-Rail Mountable Modules Receptacle, Straight Blade, Industrial Grade, Grounding, Surge Duplex, Indicator Light & Audible Alarm, Terminal Block Wired, Strap - BLUE

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477076224
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • Standards and Certifications

    ANSI : C-73

    Agency Certifications : UL 498, UL 1449 3rd Edition Recognized Component

    NEMA : WD-6

    NOM : 057

  • Material Specifications

    Body Material : Thermoplastic

    Face Material : Thermoplastic Nylon

    Line Contacts : Nickel-Plated Brass

  • Performance Data

    Diagnostics : Indicator Light & Audible Alarm

    Joules Rating : 560

    MCOV : 150V

    Maximum Surge Current, Per Mode (Per Phase) : 9kA (18kA)

    Noise Rejection : -35 dB at 5kHz-5MHz

    Nominal Discharge Current Rating : 3kA

    Protection Mode : 3 Mode

    VPR : L-N:500V, L-G:600V, N-G:600V

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage Withstand : 2000V minimum per UL 498

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

  • Environmental Specifications

    Flammability : UL94V-2

    Operating Temperature : -10°C to 60°C

    Storage Temperature : -20°C to 85°C

  • Warranty

    Warranty : 10-Year Limited

  • Mechanical Specifications

    Terminal Accom. : 12-18 AWG

  • Product Features

    Body Material : Thermoplastic

    Color : Blue

    Face Material : Thermoplastic Nylon

    NEMA : 5-15R

    Noise Rejection : -35 dB at 5kHz-5MHz

    Voltage : 125 VAC