Loading...
Product added to your list. To view the list, Click Here

Lampholder, Incandescent, Medium Base, One Piece, Keyless, Glazed Porcelain, Side Outlet Twin, Single Circuit, Dual Socket

4010

Medium Base, One-Piece, Keyless, Incandescent, Glazed Porcelain Lampholder, Side Outlet Twin, Single Circuit, Side Outlet, Dual Socket - White

UPC Code: 078477198629
Country of Origin : China
RoHS Link: Yes

Product Information

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E3810

  • Mechanical Specifications

    Circuit : Single Circuit

    Mounting Type : 1/8-27 Cap

    Termination : 2 Terminal Screws

    Voltage : 250 Volt

    Wattage Rating : 660W

  • Product Features

    Access : Side Outlet

    Availability : Distribution

    Body Material : Glazed Porcelain

    Cap Material : Steel

    Circuit : Single Circuit

    Color : White

    Construction : One-Piece

    Feature : Dual Socket

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Keyless

    Light Type : Incandescent

    Mounting Type : 1/8-27 Cap

    Screw Shell Material : Copper Alloy

    Standards and Certifications : UL/CSA

    Termination : 2 Terminal Screws

    Warranty : 1 Year Limited

  • Material Specifications

    Access : Side Outlet

    Shell Material : Copper Alloy