Loading...
Product added to your list. To view the list, Click Here

RCA Feedthrough QUICKPORT™ Connector, Gold-Plated, Black Stripe, Ivory Housing

40830-BIE

The RCA Feedthrough QUICKPORT Connector provides audio connectivity for workstation cabling for termination on UTP cable, speaker wire, or shielded AV cable. The connectors snap into any QUICKPORT housing: flush- and surface-mount outlets, Multimedia Outlet System (with adapter), Decora® Inserts, patch panels, and patch blocks.

UPC Code: 078477962343
Country of Origin : China
RoHS Link: Yes

Product Information

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

  • Material Specifications

    Barrel or Stripe Color : Black

    Body Color : Ivory

    Body Material : High-Impact Fire-Retardant Plastic

    Contact Surface Material : Gold-Plated

  • Mechanical Specifications

    Cable Type : Shielded A/V with Terminated RCA Plugs

    Position / Conductor : Female to Female

    Termination Type : Front and Rear RCA Plugs

  • Compatible with all QUICKPORT wallplates, housings, and panels
  • Available in a variety of colors to match housings or wallplates
  • Standard colors for signal identification