40952-2PI
DISCONTINUED
UPC Code: 07847702646
Country of Origin : China
Product Information
Product Features
Color : Ivory
Gang : 1
Material : Polymer Break Resistant
Mount : Box
Type : Standard Size
Warranty : 1-Year Limited