Loading...
Product added to your list. To view the list, Click Here

BNC Feedthrough QUICKPORT™ Connector, Nickel-Plated, 50 Ohm, Ivory Housing

41084-BIF

DISCONTINUED

BNC Feedthrough QUICKPORT Connectors feature nickel- or gold-plated female-to-female connectors with twist-on front and rear connections. The feedthrough design is ideal for high-end video and CCTV applications.

UPC Code: 078477816707
Country of Origin : China

Product Information

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

  • Mechanical Specifications

    Cable Type : Shielded Video and Data Cable

    Position / Conductor : Female to Female

    Termination Type : Twist-On Front and Rear BNC Plugs

  • Compatible with all QUICKPORT housings and wallplates
  • Female-female BNC feedthrough connector
  • Available in nickel- and gold-plated finishes
  • 50 ohm impedance