Loading...
Product added to your list. To view the list, Click Here

Feedthrough QUICKPORT™ F-Connector, Nickel Plated, Black Housing

41084-FEF

Nickel or gold-plated female-to-female 75 Ω connector features screw-on front and rear connections. Pass through design applications: TV, VCR, DVD, satellite, and home theater. Cable: coaxial cable terminated with "F" plugs. QUICKPORT F-Type Adapters snap into any QUICKPORT housing, including flush- and surface-mount outlets, Multimedia Outlet System (with adapter), Decora® Inserts, patch panels, and patch blocks.

UPC Code: 078477820056
Country of Origin : Taiwan
RoHS Link: Yes

Product Information

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

  • Mechanical Specifications

    Cable Type : RG-6 RG-59 Coaxial

    Position / Conductor : Female to Female

    Termination Type : Screw-On Front and Rear F Plugs

  • Standards and Certifications

    FCC : Part 68 Compliant

    NEC : Article 800 Compliant

    UL : Certified

  • Material Specifications

    Body Color : Black

    Body Material : High-Impact Fire-Retardant Plastic

    Contact Surface Material : Nickel-Plated

  • Compatible with all QuickPort wallplates and housings
  • Frequency range equals DC-3.0 GHz
  • Female-female adapter for quick screw-on connections
  • 360-degree gold-plated seizing pin
  • 75 ohm impedance