Loading...
Product added to your list. To view the list, Click Here

Cat 5 QUICKPORT™ Jack, Yellow

41108-RY5

Leviton's Category 5 Jack is designed for use with all QUICKPORT compatible products. 8-position, 8-conductor Category 5 QUICKPORT Snap-In Jacks feature dual-color-coded wiring labels with both T568A and T568B wiring patterns, for dual flexibility in a single jack, as well as fast, accurate 110 termination of station wiring.

UPC Code: 078477826591
Country of Origin : United States

Product Information

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

  • Performance Specifications

    Module Type : Category 5

  • Standards and Certifications

    CSA : Certified

    FCC : Part 68 Compliant

    NEC : Article 800 Compliant

    TIA/EIA : TIA-568-B

    UL : Listed

  • Material Specifications

    Body Color : Yellow

    Body Material : High-Impact Fire-Retardant Plastic

    Contact Base Material : Phosphor Bronze

    Contact Sub-Surface Material : 100 microinches thick Nickel-Plated

    Contact Surface Material : 50 microinches thick Gold-Plated

  • Mechanical Specifications

    Cable Type : 8-Conductor UTP Copper Cat 5, 5e and 6

    Position / Conductor : 8P8C

    Product ID : Permanently laser-engraved

    Termination Type : 110 Punchdown

    Wiring Standard : T568A T568B

  • Product Features

    Category Rating : Cat 5

    Color : Yellow

    Standards and Certifications : TIA/EIA cULus Listed

    Termination Type : 110 Punchdown

    Warranty : 1-Year Limited