41292-DEW
DISCONTINUED
RCA Component Video 110-Termination MOS Module, White
Leviton RCA Component Video 110-Termination Multimedia Outlet System (MOS) Modules provide a point-to-point connection for component video signals over twisted-pair cabling. Connect DVD players, Blu-Ray players, and other media sources to televisions and other displays using industry standard RCA connectors. The IDC termination allows for quick termination and customization of cable lengths in the field.UPC Code: 078477570180
Country of Origin : Taiwan
Product Information
- Modules must be installed in a Leviton MOS wallplates
- RCA Component modules can be mixed with other MOS modules in the same wallplate
- One twisted-pair cable required (CAT 5e or higher, UTP or shielded)
- Component RCA modules designed to support video resolutions of 1080i for distances up to 100 feet
- RCA connectors have a 13mm (center-to-center) spacing to accommodate cords with larger plugs
- Modules are 1 unit high
- Modules are not compatible with MOS Surface-Mount Boxes