Loading...
Product added to your list. To view the list, Click Here

Decora Telephone and Video Insert Kit with One 6P6C USOC Jack and One F-Connector Coupler, white

41658-W

Decora Wall Jack Insert is pre-configured and field-configurable jacks that will accommodate Decora wallplates, complementing other Decora wiring devices, and fit in standard NEMA wall boxes.

UPC Code: 078477800706
Country of Origin : United States

Product Information

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

  • Material Specifications

    Material : High-Impact Plastic

    Wallplate : Order Separately

  • Mechanical Specifications

    Device Type : Type-F and 6-Position 6-Conductor

    Insert Type : QuickPort Multimedia

    Opening Type : Decora

    Ports : 2

  • Product Features

    Color : White

    Component : Kit

    Connector Qty : 2

    Device Type : Type-F and 6-Position 6-Conductor

    Insert Type : QuickPort Multimedia

    Material : High-Impact Plastic

    Mount : Box

    Opening Type : Decora

    Ports : 2

    Standards and Certifications : UL/CSA

    Type : Decora Telephone & Video Inserts & Kits

    Wallplate : Order Separately

    Warranty : 1-Year Limited