Loading...
Product added to your list. To view the list, Click Here

IEC Pin & Sleeve Plug

420P12W

DISCONTINUED Suggested Replacement SKUs:

20 Amp, 125/250 Volt, 3P, 4W, North American-Rated Pin & Sleeve Plug, Industrial Grade, IP67, Watertight - ORANGE

UPC Code: 078477838105
Country of Origin : Please Contact Customer Service

Product Information

  • Material Specifications

    Body Material : Valox 357

    Contact Carrier : Nylon

    External Cord Clamp Assembly : Valox 357

    External Screws : Acid-Proof S/S

    Gland Cap : Valox 357

    Grommet/Gasket : Chloroprene

    Internal Cord Clamp Assembly : Thermoplastic

    Internal Screws : Zinc-plated steel

    Locking Ring : Valox 357

    Phase and Ground Pins : Brass

    Terminal Screws : Steel

  • Standards and Certifications

    CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC

    CSA Certified : C22.2 No 182.1

    IEC Rating : 60309-1 and 60309-2

    UL Listed : 1682 and 1686

    Warranty : 2-Year Limited

  • Mechanical Specifications

    Amperage : 20 A

    Cable Secureness : Force: 30lb, Torque: 0.4 ft-lb, Max Disp: <= 3/32"

    Cord Range : .350 - .860

    Crush Test : 250lbs for 1 min after -25°C for 6 hrs

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : 2000V for 1 min.

    Endurance : Up to 5000 connects and disconnects, under load, at full rated current and voltage

    Impact Resistance : Drop from 30" 8 times after conditioning to -25°C for 6 hrs

    Insulation Resistance : 500V for 1 min; >= 5MΩ

    Minimum Withdrawal Force : 5lbs

    Pole : 3

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Torque Range : 7-50 in-lbs

    Voltage : 125/250 VAC

    Wire : 4

  • Product Features

    Color : Orange

    Configuration : North American

    Device Type : Plug

    Series : Standard Series

  • Environmental Specifications

    Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min

    Flammability : Rated V-2 per UL 94

    IP Rating : IP67/IP69K

    Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water