Loading...
Product added to your list. To view the list, Click Here

15 Amp, 250 Volt, Duplex Locking Receptacle, Industrial Grade

4550

15 Amp, 250 Volt, NEMA L6-15R, 2P, 3W, Duplex Locking Receptacle, Industrial Grade, Grounding - BLACK

Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.

UPC Code: 078477777961
Country of Origin : Mexico
RoHS Link: Yes
NEMA L6-15R

Product Information

  • Mechanical Specifications

    Cord Range : 0.245 to 0.700

    Screw Terminal Torque : 14-18 in-lbs

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : Limited Lifetime Warranty Warranty

  • AC Horsepower Ratings

    At Rated Voltage : 1-1/2 HP

  • Product Features

    Color : Black

    Device Type : Locking Receptacle

    NEMA : L6-15R

  • Environmental Specifications

    Environment : Dry

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • Material Specifications

    Body Material : Nylon

    Color : Black

    Face Material : Nylon

    Grounding Screw : Brass 8-32

    Line Contacts : Brass .031 Thick

    Strap Material : Steel

    Terminal Screws : Brass 10-32

    Yoke : Zinc-Plated Steel