Loading...
Product added to your list. To view the list, Click Here

15 Amp, 250 Volt, Duplex Locking Receptacle, Industrial Grade

4550-IG

15 Amp, 250 Volt, NEMA L6-15R, 2P, 3W, Duplex Locking Receptacle, Industrial Grade, Isolated Ground, Integral 6" Ground Lead (no ground screw) - ORANGE

Leviton’s line of Extra Heavy-Duty Industrial Grade locking receptacles are designed and manufactured to withstand the harsh conditions typically associated with industrial environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, hospital grade, etc., these Industrial Grade devices are the electrical contractor's choice for use in factories, schools, hospitals and commercial office buildings.

UPC Code: 078477777985
Country of Origin : Mexico
RoHS Link: Yes
NEMA L6-15R

Product Information

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Back & Side

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : Limited Lifetime Warranty Warranty

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Isolated Ground

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • AC Horsepower Ratings

    At Rated Voltage : 1-1/2 HP

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Body Material : Nylon

    Color : Orange

    Face Material : Nylon

    Grounding Screw : Brass 8-32

    Line Contacts : Brass .031 Thick

    Strap Material : Steel

    Terminal Screws : Brass 10-32

    Yoke : Zinc-Plated Steel

  • Product Features

    Color : Orange

    Feature : Isolated Ground

    NEMA : L6-15R