Loading...
Product added to your list. To view the list, Click Here

Type 2 3-Phase Surge Panel with 7-Mode Protection

47120-4X7

DISCONTINUED

120/208 VAC 3-Phase WYE Surge Panel, 7-Mode Protection, 200kA Max Surge Current Rating, Without Surge Counter, With LED Diagnostics, NEMA 4X Enclosure, UL 1449 4th Edition Compliant

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477012901
Country of Origin : Mexico

Product Information

  • Warranty

    Warranty : 5-Year Limited

  • Performance Data

    Diagnostics : LED

    Maximum Surge Current, Per Mode (Per Phase) : 200kA (400kA)

    Noise Filtering : -40dB@10K-10MHz

    Nominal Discharge Current Rating : 10kA

    Protection Mode : 7-Mode

    Short Circuit Current Rating : 10KA

  • Material Specifications

    Enclosure : Fiberglass

  • Mechanical Specifications

    Connection Type : Hardwire Using Terminal Block: Accepts up to #6 AWG

    Surge Counter : No

  • Environmental Specifications

    Enclosure : Type 4X

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -10°C to 60°C

    Relative Humidity : 5% to 95% non-condensing

    Storage Temperature : -20°C to 85°C

  • Product Features

    Circuitry : MOV-Based Suppression

    Diagnostics : LED

    Max Surge Current kA L-N/L-G/Phase : 200/200/400

    Noise Rejection : -40 dB at 10kHz-10MHz

    Pole : 4

    Replaceable Modules : No

    Standards and Certifications : UL1449 / CSA / ANSI/IEEE

    Surge Counter : No

    UL1449 Impulse 6kV/500A L-N/L-G/N-G/L-L : 330/400/330/600

    Warranty : 5-Year Limited

    Wire : 5

  • Standards and Certifications

    ANSI/IEEE Category A, B and C : C-62.41 & 62.45

    UL 1449 4th Edition : cULus Listed Type 2

  • Electrical Specifications

    Frequency : 50/60Hz

    Recommended Circuit Breaker Rating : 30A, 120/208V

    Surge Technology : 40mm MOV Design

    Voltage Configuration : 120/208 V, 3-Phase WYE