Loading...
Product added to your list. To view the list, Click Here

42" Structured Media Enclosure with Flush Mount Cover, Metal, White

47605-42W

42" Structured Media Enclosures terminate home-run wires from wall outlets and provide a distribution point for voice, data, and video wiring in a residence or multiple dwelling unit. These enclosures are ideal for new installations or retrofits. They can be surface mounted or recessed by mounting between wall studs (on 16-inch centers), using provided wood screws for a clean and professionally finished appearance. 

UPC Code: 078477046104
Country of Origin : Mexico

Product Information

  • Dimensional Data

    Depth : 3.85 Inch

    Height : 42 Inch

    Width : 14.38 Inch

  • Standards and Certifications

    ACA Listed : Yes

    CULUS Listed : Yes

    FCC Rated : Part 68

    TIA/EIA : 568-A 570-A

    UL Listed : Fire and Burglary

  • Material Specifications

    Color : White

    Enclosure Material : Steel

    Gauge of Steel : 18 Gauge

    Paint Finish : Powder-Coated

  • Product Features

    Color : White

    Depth : 3.85 Inch

    Gauge of Steel : 18 Gauge

    Height : 42 Inch

    Item : Enclosure Only

    Max. Module Capacity : 12

    Notes : Module count dependant of the type used.

    Paint Finish : Powder-Coated

    Series : Series 420

    Standards and Certifications : ACA/CULUS/UL/TIA/EIA/FCC

    Warranty : 2-Year Limited

    Width : 14.38 Inch

  • Mechanical Specifications

    Knockouts : Multiple up to 2 Inch

    Max. Module Capacity : 12

    Notes : Module count dependant of the type used.

  • 42" x 14.38" x 3.60"
  • Positive stops on housing side walls prevent enclosure from falling through studs during installation.
  • One piece white steel unit hold full and half width expansion modules.
  • Mounting guides on cover align screw-holes and reduce the chances of dropping during attachment.
  • Powder-coated white cover features a 3/4 Inch overlap to hide irregular drywall cuts.
  • Multiple knock-outs on top and bottom including two new 2 Inch knock-outs on top, facilitate cable entry and routing.
  • Cut-out in base of enclosure for mounting single gang J-Box kit.
  • Six 3 Inch square self-healing foam grommets accommodate cable bundles.

Related Videos