42" Structured Media Flush-Mount Cover, Metal, White
47605-F42
UPC Code: 078477085073
Country of Origin : Mexico
Product Information
Updated
Standards and Certifications
ACA Listed : Yes
CULUS Listed : Yes
FCC Rated : Part 68
TIA/EIA : 568-A 570-A
UL Listed : Fire and Burglary
Material Specifications
Color : White
Enclosure Material : Steel
Gauge of Steel : 18 Gauge
Paint Finish : Powder-Coated
Product Features
Color : White
Gauge of Steel : 18 Gauge
Height : 43.25 Inch
Item : Flush Mount Cover
Paint Finish : Powder-Coated
Series : Series 420
Standards and Certifications : ACA/CULUS/UL/TIA/EIA/FCC
Warranty : 2-Year Limited
Width : 15.62 Inch
Dimensional Data
Height : 43.25 Inch
Width : 15.62 Inch
- Flush-mount cover attaches directly to enclosure, utilizing provided screws
- To open, simply remove screws from enclosure
- Flush-mount cover overlaps drywall cutout by ¾ inch to hide uneven drywall cuts around the enclosure
- Cover is manufactured out of 18-gauge steel, powder-coated white
- Covers protect home networking components and electronics mounted inside the enclosure
- Flush-mount cover is the most basic, cost-effective option for your Leviton Structured Media Center