Loading...
Product added to your list. To view the list, Click Here

1x10 (6-Line) Bridged Telephone Expansion Board

47609-S10

Leviton’s three new Telephone Expansion Board offerings are designed for use in Leviton’s Structured Media Enclosures, including the Multi Dwelling Unit (MDU) Enclosure and the Series 140, 280 and 420 Structured Media Centers (SMC’s) to support a variety of telephone distribution configurations. They quick-snap into molded-in brackets in Leviton’s MDU Enclosure, or can be attached to Leviton Pre-Configured Structured Cabling Panels, Single Plastic Brackets or Expansion Plastic Brackets for mounting in Series 140, 280 and 420 Structured Media Centers.

UPC Code: 078477183199
Country of Origin : United States

Product Information

  • Standards and Certifications

    UL Listed : Recognized Component

  • Structured Media Components

    1X10 6-Line Brdg Tele and Security : 1

  • Dimensional Data

    Depth : 0.63 Inch

    Height : 5.75 Inch

    Width : 3.50 Inch

  • Product Features

    1X10 6-Line Brdg Tele and Security : 1

    Description : 1X10 6-Line Bridged Telephone and Security

    Standards and Certifications : UL

    Type : Expansion Board

    Warranty : 2-Year Limited

  • Mechanical Specifications

    Telephone Bridge : Eleven Bridged 6-Pair 110-IDC, 1 RJ45

  • Bridge up to 6 telephone lines to 10 locations.
  • Fits easily into Leviton Structured Media Panels.

Related Videos

Structured Media Panel – Installation
Data Networking - Installation
Category 5e Telephone Module - Installation