Loading...
Product added to your list. To view the list, Click Here

1x8 Passive Video Splitter Module (2.05 GHz)

47690-8C2

Use 6- and 8-way 2GHz Passive Video Splitters and Passive Video Splitter Modules to split digital cable, quality cable TV and off-air signals to six or eight televisions throughout a home or office. The Video Splitter Modules are designed for easy installation in any Leviton 14", 28" or 42" Structured Media Enclosure. The Video Splitters are easily installed in Leviton MDU Enclosures or used in any application where a passive video splitter is needed. These units feature die-cast housings and printed circuit board construction.

UPC Code: 078477058480
Country of Origin : China
RoHS Link: Yes

Product Information

  • Performance Data

    Impedance : 75 Ohm

    Insertion Loss dB : 11.9 dB - 15.7 dB

    Isolation dB : 32.0 dB - 39.2 dB

    Return Loss dB Forward : 9.9 dB - 30.0 dB

  • Material Specifications

    Bracket Material : Steel Powder-Coated

    Color : White

  • Mechanical Specifications

    AC Power Adapter : No

    F-Type Inputs : 1

    F-Type Outputs : 8

    Frequency Range : 2 GHz

    Style Name : 1X8

  • Product Features

    AC Power Adapter : No

    Color : White

    Frequency Range : 2 GHz

    Impedance : 75 Ohm

    Standards and Certifications : Meets all applicable standards

    Style Name : 1X8

    Type : Passive Video Splitter

    Warranty : 2-Year Limited

  • Split video signals with outputs for six or eight televisions
  • Provide digital cable, cable TV, and other video services via coaxial cable to any room in a house or office
  • Durable gold-plated 360-degree insert pin resists oxidation, maintaining a distortion-free signal for digital data transmission
  • Weather sealed F-ports up to 30 PSI
  • 75 Ohm termination caps with splitter modules
  • 6kV surge protection
  • Built-in capacitors on all ports block DC or low-frequency AC and also prevent current from flowing through splitter's ferrite core windings that cause hum modulation
  • High-quality plating passes 1200-hour salt spray test
  • Maintains low temperature stability from –40°C to 85° C both in isolation and return loss

  • n-a

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos