Loading...
Product added to your list. To view the list, Click Here

Type 2 3-Phase Surge Panel with Integral Disconnect and Replaceable Surge Modules

52277-7CS

DISCONTINUED

277/480VAC 3-Phase WYE, 7-Mode, Type 2 Panel Mounted Surge Protective Device with Integral Disconnect Switch and Replaceable Surge Modules: 277-7M3 (3) & 8320-GN (1), Includes Surge Counter

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477625118
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Surge Technology : 40mm MOV Design

    Voltage Configuration : 277/480, V 3-Phase WYE

  • Product Features

    Replaceable Modules : Yes

  • Warranty

    Warranty : 5-Year Limited

  • Mechanical Specifications

    Connection Type : Parallel-hardwired, feed-through dual wire terminal block: Accepts up to #3 AWG wire

    Surge Counter : Yes

  • Standards and Certifications

    ANSI/IEEE Category A, B and C : C-62.41 & 62.45

    Disconnect Switch : UL 508 and CSA C22.2 #14 compliant (E63822)

    UL1449 3rd Edition : cULus Listed Type 2

  • Environmental Specifications

    Enclosure : Type 12

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -4°F to 104°F (-20°C to -40°C)

    Relative Humidity : 5% to 95% non-condensing

    Storage Temperature : -4°F to 185°F (-20°C to 85°C)

  • Performance Data

    Diagnostics : Real Time Protection status LEDs & Audible Alarm

    MCOV : L-N:320V, L-G:320V, N-G:320V, L-L:640V

    Maximum Surge Current, Per Mode (Per Phase) : 100kA (200kA)

    Noise Rejection : -20 to -40 dB at 5kHz-10MHz

    Nominal Discharge Current Rating : 20kA

    Protection Mode : 7-Mode

    Remote Monitoring : Dry Contact Leads-N.O./N.C. Form C Rated at 7Amps @ 240VAC or 30 VDC

    Short Circuit Current Rating : 100kA

    VPR : L-N:1500V, L-G:1500V, N-G:1200V, L-L:2500V