Loading...
Product added to your list. To view the list, Click Here

15 Amp, 125 Volt, Power Inlet Receptacle, Straight Blade, Industrial Grade

5278-FWP

15 Amp, 125 Volt, NEMA 5-15P, 2P, 3W, Power Inlet Receptacle, Straight Blade, Industrial Grade, Grounding, , Slots for Forked Terminals Wired, Nylon Strap - Gray

Leviton's Straight Blade Power Inlets are suitable for industrial indoor and outdoor applications. Glass-filled thermoplastic cover and plate provides outstanding impact resistance and durability. Stainless steel external hardware resists corrosive effects of moisture as dual gaskets, one under plate and one under lid, provide for a superior weather-resistant fit.

UPC Code: 078477005774
Country of Origin : United States
RoHS Link: Yes
NEMA 5-15P

Product Information

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-16347

    NEMA : WD-6

    UL498 : File E13393

  • AC Horsepower Ratings

    At Rated Voltage : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 1500V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Material Specifications

    Body Material : Nylon

    Color : Gray

    Cover and Plate Material : Glass-Filled Thermoplastic

    Face Material : Nylon

    Grounding Screw : Brass 8-32

    Line Contacts : Brass

    Strap Material : Nylon

    Terminal Screws : Brass 10-32

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Mechanical Specifications

    Product ID : Markings are permanently marked on device

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Termination : Slots for Forked Terminals

  • Product Features

    Color : Gray

    Device Type : Straight Blade Flanged Inlet

    NEMA : 5-15P

    Warranty : 10-Year Limited