Loading...
Product added to your list. To view the list, Click Here

15 Amp, 125 Volt, Surge Protected 6-Outlet Strip No Switch

5300-PS

DISCONTINUED

1449 3rd Edition, 125 Volt 15 Amp Surge Protected, 6-Outlet Strip w/Switch, 1520 Joules, 6 Feet 14-3 SJT Cord Length, Plastic Housing - BEIGE

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477833575
Country of Origin : Mexico

Product Information

  • Material Specifications

    Enclosure : Durable Thermoplastic

  • Product Features

    Alarm : None

    Amperage : 15 A

    Application : Data-Sensitive Operations

    Circuit Protection : Circuit Breaker & Internal Fusing

    Circuitry : MOV-Based Suppression

    Color : Beige

    Cord Length 14-3-SJT : 6 Feet

    Diagnostics : PWR/Protection/Polarity

    Duty : Data Sensitive

    Housing Material : Plastic

    Max Surge Current kA L-N : 36kA

    Noise Rejection : 20 to 40 dB at 100kHz-300MHz

    Standards and Certifications : UL1449, 1363 & 1283 / CSA / ANSI/IEEE Cat A&B

    Type : 6-Outlet Strip w/Switch

    UL1449 Impulse 6kV/500A L-N : 330V

    Voltage : 125 VAC

    Warranty : 5-Year Limited

  • Standards and Certifications

    ANSI/IEEE Category A, B and C : C62.41.1, C62.41.2 & C62.45

    UL1449 3rd Edition : cULus Listed

    Warranty : 5-Year Limited

  • Electrical Specifications

    Amperage : 15 A

    Cord Length : 6 Foot

    Frequency : 50/60Hz

    Grade : Commercial

    Number of Receptacles : 6

    Surge Protection : Yes

    Surge Technology : MOV

    Voltage : 125 VAC

  • Performance Data

    Joules Rating : 1520

    MCOV : 130V

    Maximum Surge Current : 96kA

    Noise Filtering : -6 to -40 dB (@50K - 100 MHz)

    Voltage Protection Rating (VPR) L-N, L-G, N-G : 500V, 600V, 500V

  • Environmental Specifications

    Operating Temperature : -10°C to 60°C