531
Indoor 15 Amp, 125 Volt, 2-Pole, 2-Wire, Non-Grounding, Vinyl Cube Tap - Brown
Color: Brown
UPC Code: 078477100516
Country of Origin : Please Contact Customer Service
Product Information
Mechanical Specifications
Plug Type : Polarized Plug
Plugs Accepted : 3 Round or 3 Flat Plugs
Pole : 2
Wire : 2
Product Features
Amperage : 15 A
Color : Brown
Feature : Indoor Only
Grounding : Non-Grounded
NEMA : 1-15R
Plugs Accepted : 3 Round or 3 Flat Plugs
Pole : 2
Standards and Certifications : cCSAus, NOM
Tap Type : Triple Tap
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 2
Electrical Specifications
Amperage : 15 A
Grounding : Non-Grounded
Voltage : 125 VAC
Material Specifications
Color : Brown