Loading...
Product added to your list. To view the list, Click Here

Type 1 3-Phase Surge Arrester

55480-ASA

DISCONTINUED

Type 1 Surge Arrester, 3 Phase 277/480V WYE or 3 Phase Delta 480V, UL 1449 3rd Ed. Polycarbonate Enclosure with UV Inhibitors.

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477525609
Country of Origin : Mexico

Product Information

  • Material Specifications

    Enclosure : Polycarbonate with UV inhibitors

  • Performance Data

    MCOV : 320V

    Maximum Surge Current, Per Mode (Per Phase) : 50kA (50kA)

    Nominal Discharge Current Rating : 20kA

    Voltage Protection Rating (VPR) (Clamping) L-N/L-L : 800V/700V

  • Standards and Certifications

    ANSI/IEEE Category C : C-62.11, C-62.41 & C-62.45

    ETL Certified : UL 1449 3rd Ed, Type 1 Device

    National Electric Code (NEC) : 285

  • Mechanical Specifications

    Connection Type : Parallel Connection: Hardwired via 10AWG wire

    Diagnostics : Protection Status LEDs & Audible Alarm

    Enclosure : Type 3R

  • Electrical Specifications

    Frequency : 50/60Hz

    Surge Technology : TPMOV

    Voltage : 277/480 VAC

  • Warranty

    Connected Equipment Coverage : Up to $10,000

    Warranty : 5-Year Limited

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -10°C to 60°C

    Storage Temperature : -20°C to 85°C