DISCONTINUED
5G596-C48
DISCONTINUED
Cat 5e Universal Patch Panel, 48-port, 2RU. Cable Management bar included. Centralized labeling.
Leviton Cat 5e Flat 110-Style Patch Panels and Patch Blocks are ideal for modular cross connection and available in a multitude of port densities to meet the needs of high-speed data applications. Craft-friendly 110 punchdowns on the rear of the panel make installation easy.Color: Black
UPC Code: 078477219737
Country of Origin : United States
Product Information
Product Features
Category : Cat 5e
Color : Black
Labeling : Silk-screened port numbers, paper labels
Panel Shape : Flat
Ports : 48
RU : 2
Shielding : Unshielded
Termination : 110-Style Punchdown
- Patented Retention Force Technology protects tines from damage and increases system longevity
- Craft-friendly installation
- Universal T568A and T568B wiring cards for 110-style IDC terminations
- Color-coded front labeling for easy port identification (ANSI/TIA-606-C compliant)
- Terminates 26-22 gauge solid conductors
- Centralized labeling (available on 48-port) promotes greater visibility of labels when patch cords are routed into horizontal cable management above and below the patch panel
- Capable of multiple re-terminations
- Panel available with patented magnifying lens label holder for easy reading
- Will exceed IEEE 802.3bt standard up to 0.5 amps per conductor (100 watts) continuously
- ETL verified to meet the IEC 60512-99-002 standard for support of IEEE 802.3bt Type 4 PoE (90-watt) applications
- ca2547029
- ca2567104
- gb2562884
- mx249737
- mx263819
- twi285985
- us6475019
- us6626694
- us6786776
- us6799988
- us7038554
- us7140924
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.