DISCONTINUED
5G597-U48
DISCONTINUED
Cat 5e Universal Angled Patch Panel, 48 Port, 2RU
Leviton Cat 5e Angled 110-Style Patch Panels are designed to increase capacity in industry-standard 19-inch racks and cabinets. The unique 128-degree angled design easily routes cables into vertical cable managers, minimizing the need for additional horizontal cable management in the rack. Leviton Cat 5e systems are designed for use in high-megabit applications such as Gigabit Ethernet.Color: Black
UPC Code: 078477346099
Country of Origin : United States
Product Information
Product Features
Category : Cat 5e
Color : Black
Labeling : Silk-screened port numbers, white labels
Panel Shape : Angled
Ports : 48
RU : 2
Shielding : Unshielded
Termination : 110-Style Punchdown
- Patented Retention Force Technology protects tines from damage and increases system longevity
- Craft-friendly installation
- Universal T568A and T568B wiring cards for 110-style IDC terminations
- Color-coded front labeling for easy port identification (ANSI/TIA-606-C compliant)
- Terminates 26-22-gauge solid conductors
- Capable of multiple re-terminations
- Features a 128-degree angled design
- Panel available with patented magnifying lens label holder for easy reading
- Will exceed IEEE 802.3bt standard up to 0.5 amps per conductor (100 watts) continuously
- ETL verified to meet the IEC 60512-99-002 standard for support of IEEE 802.3bt Type 4 PoE (90-watt) applications
- ca2547029
- ca2567104
- gb2562884
- mx249737
- mx263819
- twi285985
- us6475019
- us6626694
- us6786776
- us6799988
- us7038554
- us7140924
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.