Loading...
Product added to your list. To view the list, Click Here

Wetguard Watertight Flip Lid with Single Receptacle

60W48

20 Amp, 250 Volt, NEMA 6-20R, 2P, 3W, Flip Lid with Receptacle, Narrow Body Single Receptacle, Straight Blade, Industrial Grade, Grounding, Wetguard Flip Lid, Side Wired, Nickel-Plated Brass Strap, - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents.
  • ADVANCED LID DESIGN- Our spring-loaded flip lid is impact and chemical resistant with a Valox® PBT cover
  • MORE SECURE- Dual-hasp provides additional lockout/tagout option for added security.
  • DURABLE- Ideal for harsh environments with added resistance against heat, chemical corrosion, and physical abrasion
UPC Code: 078477066270
Country of Origin : Mexico
NEMA 6-20R

Product Information

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Mechanical Specifications

    Cord Range : .375 - .655

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    UL : 498

    UL Fed Spec WC-596 : File E13399

    Warranty : Limited Lifetime Warranty

  • Product Features

    Body Material : Thermoplastic Nylon

    Brand : Wetguard

    Color : Yellow

    Device Type : Straight Blade Outlet

    Face Material : Thermoplastic Nylon

    NEMA : 6-20R

    Strap Material : Nickel-Plated Brass

    Termination : Back

  • Material Specifications

    Assembly Screws : Stainless Steel 300

    Blades/Contacts : Nickel-Plated Brass

    Body Material : Thermoplastic Nylon

    Bushing : Santoprene TPV

    Clamp Nuts : Nickel-Plated Brass

    Color : Yellow

    Compression Nut, Strain Relief : Nylon

    Face Material : Thermoplastic Nylon

    Grounding Screw : Nickel-Plated Brass 8-32

    Line Contacts : Nickel-Plated Brass Triple-Wipe

    Terminal Screws : Nickel-Plated Brass

    UL498 : File E13399

    Wire Module : Thermoplastic

    Yoke : Nickel-Plated Brass

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • AC Horsepower Ratings

    At Rated Voltage : 2 HP