Loading...
Product added to your list. To view the list, Click Here

Cat 6A Angled 110-Style Patch Panel, 24-Port, 1RU, Black

6A587-U24

Leviton Cat 6A UTP Angled 110-Style Patch Panels are designed for use with industry-standard 19-inch racks and cabinets for telecommunication room and data center applications. Patch panels exceed all component performance requirements in the ANSI/TIA-568.2-D standard, and the Class EA component requirements for the ISO/ IEC 11801-1 and EN 57013-1 standards from 1 MHz to 500 MHz to support the IEEE 802.3an standard for 10GBASE-T network performance. Patch panels feature industry-standard in-line IDCs and are component rated, which provides greater Cat 6A performance margins in link and channel field testing.

Color: Black

UPC Code: 078477445655
Country of Origin : United States
RoHS Link: Yes

Product Information

  • Product Features

    Category : Cat 6A

    Color : Black

    Labeling : Mag Lens

    Panel Shape : Angled

    Ports : 24

    RU : 1

    Shielding : Unshielded

    Termination : 110-Style Punchdown

  • Independently tested and verified by Intertek (ETL) for Cat 6A component performance
  • In-line IDC field is consistent with traditional 4-pair 110-style IDC terminations
  • Conductor retention feature holds individual conductors in place during termination
  • Pair Separation Towers facilitate separation of Cat 6A conductors
  • Separated blocks provide room to work with larger Cat 6A cables and help to identify first-pair position
  • Terminates up to 50% faster than Cat 6A panels requiring an additional termination manager
  • Reversible card shows T568 A and B wiring schemes separately
  • Industry-standard port density: 24-port 1RU and 48-port 2RU
  • IDC stuffer caps provide termination strain relief
  • Angled design facilitates proper bend radius
  • IEEE 802.3an to support 10GBASE-T networks
  • IEEE 802.3bt (Type 1) Power over Ethernet (PoE) applications up to 15.4 watts
  • IEEE 802.3bt (Type 2) Power over Ethernet (PoE+) applications up to 30 watts
  • IEEE 802.3bt (Type 3) Power over Ethernet (PoE+) applications up to 60 watts
  • IEEE 802.3bt (Type 4) Power over Ethernet (PoE+) applications up to 90 watts
  • Cisco Universal Power Over Ethernet (UPOE) applications up to 60 watts
  • Power over HDBaseTTM (POH) applications up to 95 watts

  • ca2704110
  • ca2754937
  • de602010050021-7
  • ep2406857
  • gb2406857
  • mx301443
  • twi566484
  • us7736195
  • us7740282
  • us7896692
  • us8544892
  • us9462675

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.