Loading...
Product added to your list. To view the list, Click Here

1-Gang Receptacle Cover Plate

7770

1-Gang, 2.15 Inch Dia. Cover Plate for 50A Single Receptacles, Cast Aluminum, Weather-Resistant, FS Box Mount, Vertical Self Closing Lid - GRAY

UPC Code: 078477822586
Country of Origin : China
RoHS Link: Yes

Product Information

  • Material Specifications

    Color : Gray

    Feature : Self Closing Lid

    Gang : 1

    Material : Powder Coat Cast Aluminum

    Mount : FS Box

    Mounting Screws : Stainless Steel

    Orientation : Vertical

    Torsion Spring Mechanism : Stainless Steel

    Type : Weather-Resistant

    Warranty : 5-Year Limited

  • Warranty

    Warranty : 5-Year Limited

  • Product Features

    Color : Gray

    Construction : Metal

    Device Type : Locking Receptacles

    Feature : Self Closing Lid

    Gang : 1

    Material : Powder Coat Cast Aluminum

    Mount : FS Box

    Mounting Screws : Stainless Steel

    Orientation : Vertical

    Torsion Spring Mechanism : Stainless Steel

    Type : Weather-Resistant

    Warranty : 5-Year Limited