Loading...
Product added to your list. To view the list, Click Here

8-Gang Decora/GFCI Device Wallplate, Standard Size, White

80408-W

8-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Standard Size, Painted Metal, Device Mount - White Leviton Decora Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decorative Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.

Color: White

UPC Code: 078477309322
Country of Origin : Mexico
RoHS Link: Yes

Product Information

  • Product Features

    Color : White

    Gang : 8

    Material : Painted Metal

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Decora Duplex

Related Videos