Loading...
Product added to your list. To view the list, Click Here

Standard Video Wall Jack with two F-Connectors, White

80782-W

Leviton's Telephone and Video wallplates are ideal where flush mount telephone or video connection plates are needed. These familiar and functional wallplates support video applications in NEMA openings where a traditional look is desired. Durable video connection wallplates are available with a nickel-plated female-tofemale 75 Ω F-Connector Coupler.

UPC Code: 078477813638
Country of Origin : Please Contact Customer Service
RoHS Link: Yes

Product Information

  • Product Features

    Color : White

    Frequency : DC-3.0GHz

    Jack Style : F-Type

    Jack Type : Video

    Mount : Box

    Mounting Type : Standard Wallplate Flush

    Quantity of Jacks : 2

    Standards and Certifications : UL

    Style : Standard

    Type : Telephone & Video Wallplates

    Wallplate : Included

    Warranty : 1-Year Limited

    Wiring Type : Type 625D

  • Material Specifications

    Housing/Plate Material : High-Impact Plastic

  • Mechanical Specifications

    Jack Style : F-Type

    Mount : Box

    Mounting Type : Standard Wallplate Flush

    Quantity of Jacks : 2

    Wiring Type : Type 625D

  • Durable, smooth finish nylon material that matches other Leviton nylon wallplates for a consistent look throughout the home or business
  • Includes mounting hardware with color-matched wallplate screws
  • Available with one or two F-Connector Coupler(s)
  • Mounts to single-gang backboxes or four-square boxes with appropriate user-provided reducer