Loading...
Product added to your list. To view the list, Click Here

2-Gang Duplex Wallplate, Standard Size, Non-Magnetic Stainless Steel, Brushed Finish, Engraved Emergency Red Lettering

84016-E40

2-Gang Duplex Device Receptacle Wallplate, Standard Size, 302 Stainless Steel, Device Mount, Engraved Emergency, Red Lettering - Stainless Steel

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

Color: Stainless Steel

UPC Code: 078477309452
Country of Origin : China

Product Information

  • Product Features

    Color : Stainless Steel

    Construction : Metal

    Feature : Engraved

    Gang : 2

    Material : 302 Stainless Steel

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Text : Emergency

    Type : Duplex

    Warranty : 10-Year Limited