Loading...
Product added to your list. To view the list, Click Here

4-Gang Blank Device Wallplate, Standard Size, Non-Magnetic Stainless Steel

84057-40

4-Gang No Device Blank Wallplate, Standard Size, 302 Stainless Steel, Strap Mount, - Stainless Steel

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

Color: Stainless Steel

UPC Code: 078477351420
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Color : Stainless Steel

    Device : No

    Gang : 4

    Material : 302 Stainless Steel

    Mount : Strap

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Blank

    Warranty : 10-Year Limited