Loading...
Product added to your list. To view the list, Click Here

4-Gang Toggle Switch Wallplate, Oversized, Non-Magnetic Stainless Steel

84112-40

4-Gang Toggle Device Switch Wallplate, Oversized, 302 Stainless Steel, Device Mount, - Stainless Steel

Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.

Color: Stainless Steel

UPC Code: 078477309537
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Color : Stainless Steel

    Construction : Metal

    Gang : 4

    Material : 302 Stainless Steel

    Mount : Device

    Size : Oversized

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

    Warranty : 10-Year Limited