Loading...
Product added to your list. To view the list, Click Here

8746

Mogul Base, One-Piece, Keyless, HID, Glazed Porcelain Lampholder, HPS up to 1000W, Single Circuit, Back Wired, 5KV-Pulse Rated - Gray

UPC Code: 078477168981
Country of Origin : China
RoHS Link: Yes

Product Information

  • Mechanical Specifications

    Circuit : Single Circuit

    Feature : 5KV-Pulse Rated

    Mounting Type : 2 8-32 Screws

    Operator Type : Keyless

    Termination : 16-Inch 14GA SEW-2 200C Leads

    Voltage : 600 Volt

    Wattage Rating : 1500W

  • Material Specifications

    Access : Back Wired

    Construction : One-Piece

    Lamp Socket Base : Mogul

    Lamp Type : HPS up to 1000W

    Mounting Type : 2 8-32 Screws

    Shell Material : Glazed Porcelain

  • Product Features

    Access : Back Wired

    Availability : Distribution

    Center Coil Spring : Stainless Steel

    Circuit : Single Circuit

    Color : Gray

    Construction : One-Piece

    Contact Material : Nickel-Plated Copper-Alloy

    Feature : 5KV-Pulse Rated

    Lamp Base : Mogul

    Lamp Socket Base : Mogul

    Lamp Type : HPS up to 1000W

    Light Type : HID / Mogul

    Mounting Type : 2 8-32 Screws

    Screw Shell Material : Nickel-Plated Copper Alloy

    Shell Material : Glazed Porcelain

    Standards and Certifications : UL/CSA

    Termination : 16-Inch 14GA SEW-2 200C Leads

    Voltage : 600 Volt

    Warranty : 1 Year Limited

    Wattage Rating : 1500W

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E13402