Loading...
Product added to your list. To view the list, Click Here

Lampholder, HID, POS Position Oriented, Mogul Base, One Piece, Keyless, Glazed Porcelain

8750

POS Position Oriented, Mogul Base, One-Piece, Keyless, HID, Glazed Porcelain Lampholder, Super Metalarc Horz HID, Single Circuit, TWO #8-32 BY 5/8 inch long mounting screws held captive, two-12 inch leads 14AWG SEW-2 glass braid, one black and one white, free ends stripped 1/2 inch; Yellow.

UPC Code: 078477155479
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Access : Back Wired

    Availability : Distribution

    Center Coil Spring : Stainless Steel

    Circuit : Single Circuit

    Color : Yellow

    Construction : One-Piece

    Contact Material : Nickel-Plated Copper-Alloy

    Lamp Base : Mogul

    Lamp Socket Base : Mogul

    Lamp Type : Super Metalarc Horz HID

    Light Type : HID / Mogul

    Mounting Type : 2 8-32 Screws

    Screw Shell Material : Nickel-Plated Copper Alloy

    Shell Material : Glazed Porcelain

    Standards and Certifications : UL/CSA

    Style Name : POS Position Oriented

    Termination : 12-Inch 14AWG SEW-2 Glass Braid

    Voltage : 600 Volt

    Warranty : 1 Year Limited

    Wattage Rating : 1500W

  • Material Specifications

    Access : Back Wired

    Construction : One-Piece

    Lamp Socket Base : Mogul

    Lamp Type : Super Metalarc Horz HID

    Mounting Type : 2 8-32 Screws

    Shell Material : Glazed Porcelain

    Style Name : POS Position Oriented

  • Mechanical Specifications

    Circuit : Single Circuit

    Mounting Type : 2 8-32 Screws

    Termination : 12-Inch 14AWG SEW-2 Glass Braid

    Voltage : 600 Volt

    Wattage Rating : 1500W

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E13402