Loading...
Product added to your list. To view the list, Click Here

Lampholder, Incandescent, Medium Base, One Piece, Keyless, Unglazed Porcelain, Front Mount, Single Circuit, Back Wired

9885

Medium Base, One-Piece, Keyless, Incandescent, Unglazed Porcelain Lampholder, Front Mount, Single Circuit, Back Wired, - White

UPC Code: 078477199701
Country of Origin : China
RoHS Link: Yes

Product Information

  • Product Features

    Access : Back Wired

    Availability : Distribution

    Body Material : Unglazed Porcelain

    Circuit : Single Circuit

    Color : White

    Construction : One-Piece

    Lamp Base : Medium

    Lamp Socket Base : Medium

    Lampholder Type : Keyless

    Light Type : Incandescent

    Mounting Type : 2 8-32 Screws

    Screw Shell Material : Nickel-Plated Copper Alloy

    Standards and Certifications : UL/CSA

    Termination : 2 Terminal Screws

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E3810

  • Material Specifications

    Access : Back Wired

    Shell Material : Nickel-Plated Copper Alloy

  • Mechanical Specifications

    Circuit : Single Circuit

    Mounting Type : 2 8-32 Screws

    Termination : 2 Terminal Screws

    Voltage : 600 Volt

    Wattage Rating : 660W