Loading...
Product added to your list. To view the list, Click Here

13 Amp Tamper-Resistant British Outlet/Receptacle / Double Pole Switch Combination Device, White

BSRDP-W

British Standard Receptacle, 13 Amp, 250 Volt, Decora, Tamper-Resistant, with Double Pole Switch Integrated to the Circuit, to Cut Off the Current On Both Contacts - White Leviton's British Standard Receptacle combines a modern design with outstanding performance. Offering unparalleled quality and reliability for today's residential and light commercial applications. To be installed with NEMA electrical boxes only.

Color: White

UPC Code: 07847765922
Country of Origin : Mexico

Product Information

  • Standards and Certifications

    BS : 1362

    IEC : 60884-2-3

    SASO : 2203

    Warranty : 2-Year Limited

  • Electrical Specifications

    Amperage : 13 A

    Dielectric Voltage : Withstands 2000V per IEC 60884 and SASO 2203

    Grounding : Self-Grounding

    Type : BS1363 Switched Outlet

    Voltage : 250 VAC

  • Material Specifications

    Body Material : Polycarbonate

    Contact Material : Brass 0.031 Thick

    Face Material : Polycarbonate

    Ground Clips : Brass

    Grounding Screw : Brass 8-32

    Strap Material : Galvanized Steel

    Terminal Screws : Brass-M4 X 0.7 Thread

  • Product Features

    Amperage : 13 A

    Color : White

    Product Type : Switch/Outlet Combo

    Type : BS1363 Switched Outlet

    Voltage : 250 VAC

  • Mechanical Specifications

    Ground ID : Green Screw

    Line Terminal ID : Marked on device with "L"

    Neutral Terminal ID : Marked on device with "N"

    Product ID : Ratings permanently marked on device

    Terminal Accom. : 14-12 AWG

Related Videos

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products