Loading...
Product added to your list. To view the list, Click Here

Wetguard Watertight Toggle Switch Cover

COVER-S

Wetguard Watertight Toggle Switch Cover, IP66, NEMA 4 & 4X, For use with all 15A-40A Toggle Switches including Manual Motor Starters, Industrial Grade - YELLOW

  • BATTLE THE ELEMENTS- Resistant to water, acids, alkalies, and many automotive and industrial lubricants and solvents
  • DURABLE- impact and chemical resistant Valox® PBT cover and handle with Stainless steel mounting and assembly screws
  • SAFETY- Integrated lockout handle meets OSHA safety regulations making it trusted at any location
  • INDUSTRY STANDRDS- With our Covers being Rated IP66 and NEMA L23-20 they are adherent to industry standards
UPC Code: 078477525753
Country of Origin : Mexico

Product Information

  • Environmental Specifications

    Enclosure Rating : IEC IP66

    Environment : Wet

  • Product Features

    Accessory Type : Cover

    Brand : Wetguard

  • Material Specifications

    Actuator Handle (Switch Cover) : Valox PBT

    Actuator Spring (Switch Cover) : Zinc-plated music wire

    Cover/Lid : Valox PBT

    Gasket : Santoprene TPV

    Mounting Screws : Stainless Steel

    Torsion Spring Mechanism (Flip Lids) : Stainless Steel

Related Videos