Loading...
Product added to your list. To view the list, Click Here

Innovator Lighting Control Console

INNOVATOR

DISCONTINUED

The Innovator series from Leviton consists of a choice of four lighting consoles that unify advanced theatrical functions with sophisticated control for a high level of functionality at an economical price. U.S. Patent Numbers: 6,930,455 & 6,020,825 & 5,668,537

Country of Origin : Please Contact Customer Service

Product Information

  • Mechanical Specifications

    Handles : 48

    Output : 3 DMX/CMX

  • Electrical Specifications

    Voltage : 120/230 VAC

  • Product Features

    Audio Input : Yes

    Automated Channels : 256

    Circuits/Channels : 512

    Control Style : DMX

    Cues : 600 per show, Multi-Part Cues, 8 Parts per Cue

    DMX Channels : 1,536

    DMX Input : 1

    Dedicated Moving Light Channels : 512

    MIDI : Yes

    Memory Scene : 2

    Monitor : Video and LCD Display (Sold Separately)

    Product Category : Controls

    Product Line : Innovator

    Product Type : Lighting Console

    Submaster : 192

    Submaster Pages : 5

  • Up to 1,112 Control Channels
  • Dedicated Attribute Encoders
  • Single Scene & Two Scene Modes
  • Large Trackball for both automated and conventional
  • Portable moving lights definitions
  • Up to 256 automated devices
  • Alpha-Numeric labeling
  • Proportional Soft Patch
  • 1,536 DMX Channels
  • Ethernet Compatible

Related Products