Loading...
Product added to your list. To view the list, Click Here

L7700

DISCONTINUED Suggested Replacement SKUs:

3/4 Inch, Straight, Male, Aluminum Body, Deluxe Cord Sealing Strain-Relief, .500 - .625 Cord Range

Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.

UPC Code: 078477973820
Country of Origin : Mexico

Product Information

  • Standards and Certifications

    Standards and Certifications : UL/CSA

    Warranty : 2-Year Limited

  • Material Specifications

    Body Material : Aluminum

    Color / Feature : Aluminum

    Grip Material : Stainless Steel

  • Product Features

    Cord Range : .500 - .625

    Device Type : Strain Relief Grip

  • Mechanical Specifications

    Cord Range : .500 - .625

    Fitting Gender : Male

    Fitting Style : Straight

    Fitting Type : Deluxe Cord Sealing

    NPT Size : 3/4

    Weave : Single/Double