Loading...
Product added to your list. To view the list, Click Here

L8566

DISCONTINUED Suggested Replacement SKUs:

Bale Eye, Closed Mesh, Single/Double Weave, Medium Duty, Pulling Wire Mesh Grip 2.00 - 2.49 Cable Dia.Range, Medium Length

Leviton Pulling Grips are reusable tools for pulling bare conductors, insulated wires, synthetic rope, wire rope, and fiber optic cable. These grips do not damage the cable, as the tension remains uniform throughout the length of the grip. The mesh responds to fit either a single cable or a bundle of cables. Leviton Pulling Grips may be used for pulling cable on overhead or underground applications, for stringing service or communication lines into factories, for pulling wire through conduit, and for underground electrical pulls. Leviton Pulling Grips are woven in galvanized steel for greater strength and longer life. Leviton also offers Pulling Kits that come in a vinyl mat with pockets that can be rolled and tied.

UPC Code: 078477974520
Country of Origin : Mexico

Product Information

  • Standards and Certifications

    Standards and Certifications : CSA

    Warranty : 2-Year Limited

  • Material Specifications

    Grip Material : Galvanized Steel

  • Product Features

    Device Type : Pulling Grip

  • Mechanical Specifications

    Approx. Break Strength : 18,500

    Bale Length : 12

    Cable Range : 2.00 - 2.49

    Duty : Medium

    Eye Type : Bale Eye

    Mesh Length : 36

    Mesh Style : Closed

    Weave : Single/Double

    Workload Safety Factor (lbs) : 3,700