Loading...
Product added to your list. To view the list, Click Here

MSPSW-SD

20 Amp, 347V AC Max, Wiring Module for Lev-Lok Single Pole Toggle Switches, 3 Wire, Black 6" Solid Wire Leads - YELLOW

The Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation. Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. Available in extra heavy duty hospital and industrial grades, and heavy duty commercial grade platforms.

UPC Code: 078477514436
Country of Origin : Mexico
RoHS Link: Yes

Product Information

  • Material Specifications

    Contacts : Solid Brass

    Housing Material : Polycarbonate

  • Product Features

    Brand : Lev-Lok

    Device Type : Wiring Module

  • Mechanical Specifications

    Wire Leads : 6” THHN

  • Applicable Standards

    UL Listed : File E7458